3 ft DB25 to DB9 Serial Modem Cable - M/F
MC3MF $6.99 USD
In Stock: United States : 118 Canada : 16
Prices may be lower from Resellers: View all Resellers View all Distributors
StarTech.com AT modem cables are fully molded and shielded for reliability and durability in any environment - capable of supporting sustained transfer rates in excess of 430 kbps with an extremely low error rate, making them suitable for any application.
The StarTech.com Advantage
- Replace worn-out or missing DB9 Serial Modem Cables with this high quality, 3ft DB25 to DB9 Serial Modem Cable
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
What's in the box
Product Numbers
| UPC Code | 065030785242 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Color | Gray |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Maximum Cable Length | 50 ft [15.2 m] |
| Product Length | 3 ft [0.9 m] |
| Shipping (Package) Weight | 0.22 lb [0.1 kg] |
Certifications, Reports and Compatibility




Follow us on Twitter |