30 ft IEEE 1284 DB25 to Centronics 36 Parallel Printer Cable A to B
PC30_1284 $31.99 USD
In Stock: United States : 26 Canada : 10
Connect a PC or dataswitch to a high-speed parallel printer with this IEEE 1284 Printer Cable (A-B). All of our cable products come with the same lifetime warranty customers have come to rely on that makes us stand out from the crowd.
The StarTech.com Advantage
- Position your printer up to 30 feet away from your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects PC or dataswitch to a high speed parallel printer
Product Numbers
| Synnex US | STA-PC30_1284 |
| UPC Code | 065030773317 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Centronics (36 pin) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Gray |
| Product Length | 30 ft [9.1 m] |
| Packaging Information | |
| Shipping (Package) Weight | 1.8 lb [0.8 kg] |
| What's in the Box | |
| Included in Package | 1 - 30 FOOT IEEE-1284 PRINTER CABLE |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PC30_1284_Datasheet.pdf
English - PC30_1284_Datasheet-ES.pdf
Español - PC30_1284_Datasheet-FR.pdf
Français - PC30_1284_Datasheet-IT.pdf
Italiano - PC30_1284_Datasheet-NL.pdf
Nederlands










Follow us on Twitter |