50 ft Straight Through Serial Parallel Cable - DB25 M/M
SC50MMExtend your printer switchbox connections by 50ft
This Straight Through Parallel Serial Cable provides DB25 connectors on each end, and can be used for parallel or serial connections.
The cable is terminated with DB25 connectors on each end and is constructed of top quality materials to ensure you get reliable performance from your serial or parallel connections.
Like all StarTech.com cables is backed by Lifetime Warranty.
The StarTech.com Advantage
- Position your computer up to 50 feet away from your printer switchbox
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| D and H | SC50MM |
| Ingram Micro USA | CH4515 |
| Synnex US | STA-SC50MM |
| UPC Code | 065030200790 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Cable Length | 50 ft [15.2 m] |
| Color | Gray |
| Product Length | 50 ft [15.2 m] |
| Packaging Information | |
| Shipping (Package) Weight | 2.3 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 50 ft Straight Through Serial Parallel Cable - DB25 M/M |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- SC50MM_Datasheet.pdf
English - SC50MM_Datasheet-DE.pdf
Deutsch - SC50MM_Datasheet-ES.pdf
Español - SC50MM_Datasheet-FR.pdf
Français - SC50MM_Datasheet-IT.pdf
Italiano - SC50MM_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter | Find us on Google+