6 ft DB9-DB25 Laplink Serial Cable
SCNM6LINK $8.99 USD
In Stock: United States : 68 Canada : 0
Connect a 9-pin serial port to a serial printer or as a possible file transfer system between PCs. Backed by lifetime warranty.
The StarTech.com Advantage
- Connect a 9 pin serial port to a serial printer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
What's in the box
Applications
- Can be used for PC-PC File transfer
- Connects 9 pin serial port to a serial printer
Product Numbers
| D and H | SCNM6LINK |
| UPC Code | 065030777544 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 120 |
| Color | Gray |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Female |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Female |
| Connector B | 1 - DB-9 (9 pin; D-Sub) Female |
| Maximum Cable Length | 50 ft [15.2 m] |
| Product Length | 6 ft [1.8 m] |
| Shipping (Package) Weight | 0.46 lb [0.2 kg] |
Certifications, Reports and Compatibility





Follow us on Twitter |