6 ft IEEE-1284 Parallel Printer Cable A-B
PC6_1284Connect a high speed IEEE-1284 printer to your PC or data switch
$14.99 USD
In Stock: United States : 22 Canada : 30
Connect a PC or dataswitch to a high-speed parallel printer with this IEEE 1284 Printer Cable (A-B). All of our cable products come with the same lifetime warranty customers have come to rely on that makes us stand out from the crowd.
The StarTech.com Advantage
- Position your printer up to 6 feet away from your computer
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Connects PC or dataswitch to a high speed parallel printer
Product Numbers
| TechData Dis | 10546930 |
| ASI Distribution USA | 102899 |
| Ingram Micro USA | 105574 |
| Synnex US | STA-PC6_1284 |
| UPC Code | 065030773287 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - Centronics (36 pin) Male |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Cable Length | 6 ft [1.8 m] |
| Color | Gray |
| Product Length | 6 ft [1.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - IEEE-1284 Printer Cable |
Certifications, Reports and Compatibility
Related Products
PB6_
6 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
Connect a parallel printer to a PC or dataswitch $8.99
PB10
10 ft DB25 to Centronics 36 Parallel Printer Cable - M/M
Connect your PC or dataswitch to a parallel printer $9.99
1284DB25_10
10 ft IEEE-1284 DB25 to Mini Centronics 36 Parallel Printer Cable M/M
Connect your PC to a parallel printer $15.99
Accessories
GC25SF
DB25 Slimline Gender Changer F/F
Convert a DB25 male connector to a DB25 female connector $6.99
PLATE25FB
8in DB25 Parallel Female to IDC 25 Pin Header Slot Plate
Add an extra parallel port to the back of your PC from your motherboard $6.99
Downloads
Data Sheet(s)
- PC6_1284_Datasheet.pdf
English - PC6_1284_Datasheet-DE.pdf
Deutsch - PC6_1284_Datasheet-ES.pdf
Español - PC6_1284_Datasheet-FR.pdf
Français - PC6_1284_Datasheet-IT.pdf
Italiano - PC6_1284_Datasheet-NL.pdf
Nederlands















Follow us on Twitter | Find us on Google+