9 Pin & 25 Pin Serial to 10 Pin IDC Header Slot Plate Adapter
PLATE9M25MBAdd a rear external DB9M and DB25M connector to a chassis from internal serial headers
This serial Expansion Slot Plate connects to 10-pin IDC motherboard connectors to add one 9-pin serial (DB9) and one 25-pin serial (DB25) port.
The expansion slot plate requires only a single expansion slot on the computer rear panel, saving space while allowing simple connections to serial devices.
The StarTech.com Advantage
- Backed by a StarTech.com lifetime warranty.
What's in the box
Features
- Provide one 9 pin and one 25 pin serial port
Applications
- Add two additional serial ports to a PC
Product Numbers
| ASI Distribution USA | 109451 |
| Ingram Micro USA | GE0022 |
| Synnex US | STA-PLATE9M25MB |
| UPC Code | 065030804523 |
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 63.5 |
| Connector A | 2 - IDC (10 pin; Motherboard Header) Female |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - DB-9 (9 pin; D-Sub) Male |
Certifications, Reports and Compatibility
Related Products
















Follow us on Twitter |