DB25 Slimline Gender Changer M/M
GC25SM $6.99 USD
In Stock: United States : 259 Canada : 79
Our Slimline DB25M to DB25M Gender Changer converts a 25-pin female port to a 25-pin male port connector. Backed by lifetime warranty.
The StarTech.com Advantage
- A cost-effective way of converting a DB25M 25-pin female port to a DB25M 25-pin male port connector
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Applications
- Converts a 25 pin female port to a 25 pin male port
- Low Profile
Product Numbers
| ASI Distribution USA | 112118 |
| UPC Code | 065030772082 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Male |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Male |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - GENDER CHANGER |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GC25SM_Datasheet.pdf
English - GC25SM_Datasheet-ES.pdf
Español - GC25SM_Datasheet-FR.pdf
Français - GC25SM_Datasheet-IT.pdf
Italiano - GC25SM_Datasheet-NL.pdf
Nederlands







Follow us on Twitter |