DB25 to RJ45 Modular Adapter - F/F
GC258FFConvert a DB25 male connector to an RJ45 female connector
$6.99 USD
In Stock: United States : 537 Canada : 61
Our DB25F to RJ45F Adapter is used for modular RS232, RS422, and RS485 connections. Backed by lifetime warranty.
What's in the box
Applications
- Used for modular RS232, RS422, and RS485 connections
Product Numbers
| Ingram Micro USA | L96556 |
| Synnex US | STA-GC258FF |
| UPC Code | 065030773485 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Color | Gray |
| Connector A | 1 - DB-25 (25 pin; D-Sub) Female |
| Connector B | 1 - RJ-45 Female |
| Shipping (Package) Weight | 0.09 lb [0 kg] |
Certifications, Reports and Compatibility


















Follow us on Twitter |