Right Angle DB9 to DB9 Serial Cable Adapter Type 1 - M/F
GC99MFRA1Add space for your DB9 serial port and connect a DB9 cable even in tight installation spaces
This Right Angle DB9 to DB9 Serial Cable Adapter features one Right Angled DB9 Male serial connector and one standard DB9 female serial connector - a convenient solution for connecting serial devices where connection space around the DB9 port is limited.
Please note:There are two variations of this product, positioned differently to allow for easier connections based on the direction of right angle needed. Please see StarTech.com's GC99MFRA2 for more information.
The StarTech.com Advantage
- Add space for your DB9 port with this Right Angled DB9 male serial to standard female DB9 serial connector, it allows you to connect a serial device where connection space is limited
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A2537500 |
| TechData Dis | 54767P |
| ASI Distribution USA | 88333 |
| Ingram Micro USA | V10741 |
| Synnex US | STA-GC99MFRA1 |
| UPC Code | 065030833127 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Female |
| 1 - DB-9 (9 pin; D-Sub) Male | |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Right Angle DB9 to DB9 Serial Cable Adapter Type 1 - M/F |
Certifications, Reports and Compatibility
Downloads
Manual(s):
- GC99MFRA1.pdf
English
Data Sheet(s)
- GC99MFRA1_Datasheet.pdf
English - GC99MFRA1_Datasheet-ES.pdf
Español - GC99MFRA1_Datasheet-FR.pdf
Français - GC99MFRA1_Datasheet-IT.pdf
Italiano - GC99MFRA1_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |