Slimline DB9 to DB25 Cable Adapter M/F
AT925SMFConvert a DB9 female connector to a DB25 female connector
$6.99 USD
In Stock: United States : 18 Canada : 69
Our DB9M to DB25F Slimline Adapter converts a 25 pin serial port to a 9 pin male connector. Backed by lifetime warranty.
The StarTech.com Advantage
- A cost-effective way of converting a 9-pin female serial port to a 25-pin male port
- Easy to use and intall
- Backed by StarTech.com's lifetime warranty
Applications
- Converts a 25 pin serial port to a 9 pin
- Low Profile
Product Numbers
| UPC Code | 065030777650 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - DB-9 (9 pin; D-Sub) Male |
| Connector B | 1 - DB-25 (25 pin; D-Sub) Female |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Slimline DB9 Male to DB25 Female Adapter |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- AT925SMF_Datasheet.pdf
English - AT925SMF_Datasheet-ES.pdf
Español - AT925SMF_Datasheet-FR.pdf
Français - AT925SMF_Datasheet-IT.pdf
Italiano - AT925SMF_Datasheet-NL.pdf
Nederlands





Follow us on Twitter |