10 ft Black 3-in-1 USB KVM Extension Cable
4N1USEXT10BKThis 10ft (black) 4-in-1 USB KVM Extension Cable lets you position your keyboard, monitor, mouse, and speakers away from your computer without the clutter of four separate extension cables.
The USB KVM Extension Cable offers VGA, USB (mouse/keyboard) and audio connectivity in a single cable, eliminating tangles and a cluttered workspace. The high-quality video cable features double-shielding and a ferrite core to eliminate signal interface, giving you crystal-clear video quality.
Each connector is color-coded according to PC99 specifications for easy installation.
The StarTech.com Advantage
- Backed by StarTech.com lifetime warranty
- StarTech.com 4-in-1 console extension cable eliminates clutter caused by regular cables and improves cable management
- The 4-in-1 Console Extension Cable is perfect for extending your console with USB keyboard and mouse up to 10ft away from your computer
What's in the box
Features
- Gold plated audio connectors for crisp clear sound
- Video cable is constructed of mini-coax wire for ultimate picture clarity
- USB Keyboard, monitor, USB mouse, and speaker cables are separated for 1 ft from each end for easy connection
- All connectors are color coded to PC99 specifications for easy installation
- PVC construction allows greater flexibility and durability
- Single cable design extends VGA, Speakers, USB keyboard and Mouse
Applications
- Reduces the mess of tangled cords by fusing 4 into one
- Allows easy extension from your desktop computer
Product Numbers
| Dell Harmony | A0512978 |
| TechData Dis | 04294B |
| ASI Distribution USA | 88298 |
| D and H | 4N1USEXT10BK |
| Ingram Micro USA | C45585 |
| Synnex US | STA-4N1USEXT10BK |
| UPC Code | 065030800013 |
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 30 |
| Color | Black |
| Connector A | 1 - 3.5 mm Mini-Jack (3 Position) Male |
| Connector A | 1 - VGA (15 pin; High Density D-Sub) Male |
| Connector A | 2 - USB A (4 pin) Male |
| Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female |
| Connector B | 1 - VGA (15 pin; High Density D-Sub) Female |
| Connector B | 2 - USB A (4 pin) Female |
| Product Length | 10 ft [3 m] |
| Shipping (Package) Weight | 1.61 lb [0.7 kg] |
Certifications, Reports and Compatibility
























Follow us on Twitter |