25 ft PS/2 Keyboard Mouse Extension Cable - M/F
KXT102_25This 25ft PS/2 Keyboard/Mouse Extension cable features a 6 DIN male connector and a 6 DIN female connector, allowing you to extend the connection distance between a PS/2 mouse or keyboard and the host computer by up to 25ft.
The extension cable offers a cost-effective and convenient way to connect PS/2 peripherals at longer distances than would typically be possible, allowing you to position peripherals as needed, without the hassle of connection length limitations.
The StarTech.com Advantage
- Extend the reach of your keyboard/mouse devices by 25ft, and position your peripherials as needed
- Replace worn-out or missing Keyboard or Mouse cables with this high quality, 25ft Keyboard/Mouse Extension Cable
- Backed by StarTech.com's lifetime warranty
Product Numbers
| ASI Distribution USA | 81653 |
| Ingram Micro USA | 810853 |
| Synnex US | STA-KXT102_25 |
| UPC Code | 065030793186 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PS/2 (6 pin; Mini-DIN) Male |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Performance | |
| Maximum Cable Length | 50 ft [15.2 m] |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 25 ft [7.6 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 25 ft. PS/2 Extension Cable |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- KXT102_25_Datasheet.pdf
English - KXT102_25_Datasheet-ES.pdf
Español - KXT102_25_Datasheet-FR.pdf
Français - KXT102_25_Datasheet-IT.pdf
Italiano - KXT102_25_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |