Discontinued
6 Pin MiniDIN PS/2 Mouse Slot Plate Bracket
PLATE6FBIf you’re looking to replace a PS/2 keyboard or mouse port connector for your PC, you’ll be glad you came to StarTech.com. Featuring 6-pin MiniDIN Female, IDC 10 connectors and backed by lifetime warranty.
Applications
- Replacement PS/2 keyboard or mouse port connector for PC
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Connector B | 1 - IDC (10 pin; Motherboard Header) Female |
| Physical Characteristics | |
| Color | Beige |
| Product Length | 6 in [15.2 cm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PLATE6FB_Datasheet.pdf
English - PLATE6FB_Datasheet-ES.pdf
Español - PLATE6FB_Datasheet-FR.pdf
Français - PLATE6FB_Datasheet-IT.pdf
Italiano - PLATE6FB_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |