Keyboard or Mouse PS/2 Gender Changer – Mini DIN 6 F/F
GC6FF $6.99 USD
In Stock: United States : 297 Canada : 83
This PS/2 Gender Changer (6 DIN F to 6 DIN F) converts a 6-pin DIN Male connector to a 6-pin DIN Female connector. The PS/2 Gender Changer is constructed of high quality materials to provide a dependable connectivity solution and is backed by StarTech.com's lifetime warranty.
The StarTech.com Advantage
- Converts a male PS/2 port into a female port
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A0362000 |
| TechData Dis | 120281 |
| Ingram Micro USA | F40425 |
| Synnex US | STA-GC6FF |
| UPC Code | 065030780599 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Connector B | 1 - PS/2 (6 pin; Mini-DIN) Female |
| Physical Characteristics | |
| Color | Beige |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 Pin MiniDIN Female to Female Gender Changer |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GC6FF_Datasheet.pdf
English - GC6FF_Datasheet-ES.pdf
Español - GC6FF_Datasheet-FR.pdf
Français - GC6FF_Datasheet-IT.pdf
Italiano - GC6FF_Datasheet-NL.pdf
Nederlands





















Follow us on Twitter |