Replacement PS/2 Keyboard to USB Adapter - M/F
GC46MFKEYConnect a supported PS/2 keyboard to the USB port on your computer
This PS/2 Keyboard to USB Adapter features a USB-A male connector and a 6-Din (PS/2) female port, allowing you to connect a PS/2 keyboard to a computer through a USB port.
Please Note: This product is designed as a replacement adapter for keyboards that originally shipped with a PS/2-USB converter. If your product did not ship with a converter, we suggest trying StarTech.com's USBPS2PC instead.
The StarTech.com Advantage
- Allows the use of a PS/2 keyboard with a computer that has only USB ports
- Easy to use and install
- Backed by StarTech.com lifetime warranty
Product Numbers
| Dell Harmony | A0579967 |
| TechData Dis | 04337B |
| ASI Distribution USA | 82855 |
| D and H | GC46MFKEY |
| Ingram Micro USA | G08523 |
| Synnex US | STA-GC46MFKEY |
| UPC Code | 065030812689 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector Type(s) | 1 - PS/2 (6 pin; Mini-DIN) Female |
| 1 - USB A (4 pin) Male | |
| Physical Characteristics | |
| Product Length | 2 in [50 mm] |
| Product Width | 0.6 in [15 mm] |
| Product Height | 0.3 in [7 mm] |
| Product Weight | 0 lb [0 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | Replacement PS/2 Keyboard to USB Adapter - M/F |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- GC46MFKEY_Datasheet.pdf
English - GC46MFKEY_Datasheet-ES.pdf
Español - GC46MFKEY_Datasheet-FR.pdf
Français - GC46MFKEY_Datasheet-IT.pdf
Italiano - GC46MFKEY_Datasheet-NL.pdf
Nederlands

























Follow us on Twitter |