1000 ft Bulk Roll of Gray CMR Cat5e Solid UTP Patch Cable
WIRC5E350GR $165.99 USD
In Stock: United States : 64 Canada : 21
This 1000ft roll of gray 350MHz CMR-rated bulk Cat5e cable is backed by Lifetime Warranty for guaranteed reliability.
The StarTech.com Advantage
- Enjoy the low cost savings by buying bulk
- Rated to 350Mhz which exceeds Cat 5e standards
- Available in various colors for easy identification and color-coding
- Backed by StarTech.com lifetime warranty
Features
- 4-pair unshielded twisted pair (UTP) cable
- Flexible PVC rated jacket
- 24A WG solid bare copper conductor
- Rated up to 350Mhz to provide superior performance and bandwidth over the standard 100Mhz Category 5e specifications
Applications
- Ideal for network installation at home, office, or educational institution
- CMR rated for use in walls, conduit, ceiling and other vertical applications
Product Numbers
| TechData Dis | 852647 |
| ASI Distribution USA | 87684 |
| D and H | WIRC5E350GR |
| Synnex US | STA-WIRC5E350GR |
| UPC Code | 065030791175 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair UTP |
| Cable Jacket Type | PVC |
| Fire Rating | CMR Rated (Riser) |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Physical Characteristics | |
| Color | Gray |
| Wire Gauge | 24 AWG |
| Cable Length | 999.7 ft [304.8 m] |
| Product Length | 999.7 ft [304.8 m] |
| Packaging Information | |
| Shipping (Package) Weight | 24 lb [10.9 kg] |
| What's in the Box | |
| Included in Package | 1 - Bulk Enhanced Category 5 350MHz Solid Utp Cable - Grey |
Certifications, Reports and Compatibility
Accessories
Downloads
Data Sheet(s)
- WIRC5E350GR_Datasheet.pdf
English - WIRC5E350GR_Datasheet-ES.pdf
Español - WIRC5E350GR_Datasheet-FR.pdf
Français - WIRC5E350GR_Datasheet-IT.pdf
Italiano - WIRC5E350GR_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter |