White Cat5e Stranded UTP Patch Cable - By the Roll
WIRRJ45WHRLThis 1000 ft roll of bulk Cat5e Stranded UTP patch cable offers a cost-effective solution for large-scale network connections.
Designed to provide dependability and top quality network performance, our bulk Cat5e UTP cable meets or exceeds all Category 5e specifications and features a durable white jacket that simplifies departmental color coding while providing rugged flexibility for network connections.
Backed by Lifetime Warranty, this bulk Cat5e Stranded UTP patch cable is guaranteed to provide a permanent Ethernet network connectivity solution.
The StarTech.com Advantage
- Colored cables allow for easy identification and troubleshooting
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| ASI Distribution USA | 124980 |
| Synnex US | STA-WIRRJ45WHRL |
| UPC Code | 065030819015 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair UTP |
| Performance | |
| Cable Rating | CAT5e - 350 MHz |
| Physical Characteristics | |
| Color | White |
| Wire Gauge | 24 AWG |
| Cable Length | 1000 ft [304.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 24 lb [10.8 kg] |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- WIRRJ45WHRL_Datasheet.pdf
English - WIRRJ45WHRL_Datasheet-ES.pdf
Español - WIRRJ45WHRL_Datasheet-FR.pdf
Français - WIRRJ45WHRL_Datasheet-IT.pdf
Italiano - WIRRJ45WHRL_Datasheet-NL.pdf
Nederlands













Follow us on Twitter |