62.5/125 Bulk Multimode Duplex Fiber Cable Patch Cable - Sold by the Foot
WIRDUPFIBER $2.99 USD
In Stock: United States : 0 Canada : 1000
Your company’s backbone is its Network. Without a stable, reliable network your company can’t communicate. A lack of communication means a loss of revenue. What do you do now? Enter the StarTech.com duplex 62.5/125 Bulk Multimode Duplex Fiber Cable. This product provides the necessary link between Fiber networking devices for high-speed, long-distance networks. Each cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability. The same lifetime warranty that applies to all StarTech.com cables protects our customers from any problems they might encounter with our cables.
Product Numbers
| UPC Code | 065030792530 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Packaging Information | |
| Shipping (Package) Weight | 7 |
| What's in the Box | |
| Included in Package | 1 - 62.5/125 Bulk Multimode Duplex Fiber Cab |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- WIRDUPFIBER_Datasheet.pdf
English - WIRDUPFIBER_Datasheet-ES.pdf
Español - WIRDUPFIBER_Datasheet-FR.pdf
Français - WIRDUPFIBER_Datasheet-IT.pdf
Italiano - WIRDUPFIBER_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |