Green Cat 6 Stranded UTP Patch Cable - By the Foot
WIRC6PATCHGNStarTech.com’s Category 6 cable is the perfect way to connect your emerging gigabit network. Category 6 cable improves upon the Category 5e specification by providing twice the available bandwidth (up to 500Mhz), and a signal-to-noise margin improvement that is sixteen times (12dB) better than that provided by Cat 5e.
Our Cat 6 cable is constructed by our highly trained staff using top quality components that ensure the final product meets our strict standards for reliability. Backed with a lifetime warranty, these cables help StarTech.com maintain our tradition of offering top-notch parts and products for the best price possible.
A cutting charge applies for requested cable lengths less than a whole roll. Price is per foot.
The StarTech.com Advantage
- Enjoy the low cost savings by buying bulk Cat 6 cables
- Customize your installation by buying by the foot
- Category 6 offers the ultimate in network performance
- Backed by StarTech.com's lifetime warranty
Features
- Available in various colors for easy idenification and color-coding
- Lifetime Warranty
Applications
- Can be used in any 10Base-T, 100Base-TX or 1000Base-TX (Gigabit Ethernet) network
- Can be used in home, office and other environments
Product Numbers
| UPC Code | 065030803403 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 4 pair UTP |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Fire Rating | CMG Rated (General Purpose) |
| Performance | |
| Cable Rating | CAT6 - 500 MHz |
| Physical Characteristics | |
| Color | Green |
| Wire Gauge | 24 AWG |
| Cable Length | 1000 ft [304.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- WIRC6PATCHGN_Datasheet.pdf
English - WIRC6PATCHGN_Datasheet-DE.pdf
Deutsch - WIRC6PATCHGN_Datasheet-ES.pdf
Español - WIRC6PATCHGN_Datasheet-FR.pdf
Français - WIRC6PATCHGN_Datasheet-IT.pdf
Italiano - WIRC6PATCHGN_Datasheet-NL.pdf
Nederlands

Follow us on Twitter | Find us on Google+