Professional RJ45 Network Cable Tester with 4 Remote Loopback Plugs
LANTESTPROTest several cable runs simultaneously
StarTech.com's Advanced Network Cable Tester (RJ45) lets you test several long network cables faster and more efficiently than ever before.
The network cable tester uses remote loop-back plugs, each with their own unique, easy-to-identify ID number. If several cables need to be tested, users can put a loop-back plug on the end of each cable run and go to the other end to test and identify each one.
The network cable tester provides a basic continuity test with a pin-map that will identify wiring errors, allowing them to be quickly corrected. The cable tester also identifies several common pinnings and displays the applications for each.
Please note: the Network Cable Tester requires a separate 9V battery (not included) to operate.
The StarTech.com Advantage
- 1 person can quickly test several cable runs
Features
- Easy to read LCD display shows continuity, opens, shorts, and pin mismatches.
- A pin mapping of the current cable is displayed while the unit performs the test.
- Identifies (8) different wiring schemes plus (1) temporary user-defined scheme.
- Includes (4) remote locator plugs, each programmed with a unique ID number so multiple drops can be tested before moving the plugs to new outlets.
- Tests both shielded and unshielded cable in local and remote mode.
- Backlit display allows test readings to be visible in dark areas.
- Low battery indicator.
- Canvas carrying case has plenty of extra space for tools, patch cables and remote locator plugs.
- Menu driven user interface makes the tester easy to use and fast for anyone to learn.
Applications
- Testing STP and UTP network cables
- Testing in-wall building cabling
Product Numbers
| Dell Harmony | A1260989 |
| TechData Dis | 119968 |
| D and H | LANTESTPRO |
| Ingram Micro USA | 302376 |
| Synnex US | STA-LANTESTPRO |
| UPC Code | 065030788717 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Connector(s) | |
| Connector Type(s) | 2 - RJ-45 Female |
| Physical Characteristics | |
| Product Length | 13.8 in [350 mm] |
| Product Width | 7.5 in [190 mm] |
| Product Height | 2 in [50 mm] |
| Product Weight | 23.9 oz [677 g] |
| Indicators | |
| LED Indicators | 1 - (LCD Display) 2 lines by 16 characters with LED backlight |
| Packaging Information | |
| Shipping (Package) Weight | 2.3 lb [1.1 kg] |
| What's in the Box | |
| Included in Package | 1 - Remote Cable Tester w. 4 Loopback Plugs |
| 1 - Instruction sheet | |
Certifications, Reports and Compatibility
Related Products
Downloads
Manual(s):
- LANTESTPRO.pdf
English
Data Sheet(s)
- LANTESTPRO_Datasheet.pdf
English - LANTESTPRO_Datasheet-ES.pdf
Español - LANTESTPRO_Datasheet-FR.pdf
Français - LANTESTPRO_Datasheet-IT.pdf
Italiano - LANTESTPRO_Datasheet-NL.pdf
Nederlands






















Follow us on Twitter |