Professional Multi Function RJ45 RJ11 USB and BNC Cable Tester
REMOTETEST $120.99 USD
In Stock: United States : 47 Canada : 9
This professional-grade multi-function cable tester offers a simple way to test RJ45, RJ11, USB and BNC cables, eliminating time and hassle.
The StarTech.com Advantage
- All-in-one tester, designed for testing RJ45, RJ11, USB and BNC cables
- Backed by a 2-year StarTech.com warranty
What's in the box
Features
- Test correct pin configuration for RJ45, RJ11, USB and BNC Cables
- Remote unit allows diagnostic testing between different areas of the network
Product Numbers
| TechData Dis | 852610 |
| Ingram Micro USA | 071616 |
| Synnex US | STA-REMOTETEST |
| UPC Code | 065030777988 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | 2 Years |
| Carton Quantity | 20 |
| LED Indicators | 1 - Battery condition |
| LED Indicators | 1 - Center conductor |
| LED Indicators | 1 - Connected or 25 Ohm detected |
| LED Indicators | 1 - No cable / No terminator |
| LED Indicators | 1 - Non-parallel or 50 Ohm detected |
| LED Indicators | 1 - Shielding |
| LED Indicators | 1 - Short circuit detected |
| LED Indicators | 7 - Conductor indicators |
| Product Height | 0.98 in [25 mm] |
| Product Length | 7.09 in [180 mm] |
| Product Weight | 8.82 oz [250 g] |
| Product Width | 4.33 in [110 mm] |
| Shipping (Package) Weight | 0.86 lb [0.4 kg] |
Certifications, Reports and Compatibility
Related Products
LANTESTPRO Professional RJ45 Network Cable Tester with 4 Remote Loopback Plugs Test several cable runs simultaneously
$168.99

















Follow us on Twitter |