6 ft 2 Piece Cable Raceway Duct - White
TC6W2Keep your cables safe in StarTech.com’s enclosed raceway system, an efficient way to keep your vital server cables protected and out of the way. Raceways allow you to protect your cables without having to cut through drywall and also provides the accessibility needed for network alteration or expansion. All you need to do is use the self-adhesive tape to attach one side of the raceway above your baseboards and snap on the top layer to securely surround your important cabling. The TC6W2 is the “straightaway” of your cable raceway system, and can be used with any of the StarTech.com TCx6W products to create a total raceway system.
The TC6W2 is 6 feet (1.8m) long and can hold up to 8 twisted-pair cables or 10-15 smaller cables.
Applications
- Use self-adhesive tape (included) to mount to fixed surface
- Ideal for concealing network cables (holds up to 8 twisted-pair cables)
- Provides a clean, professional appearance to your work area
Product Numbers
| Dell Harmony | A5902244 |
| ASI Distribution USA | 89186 |
| Synnex US | STA-TC6W2 |
| UPC Code | 065030784115 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Internal Width | Bottom 0.7 in[18 mm], Top 0.4 in[11 mm] |
| Physical Characteristics | |
| Color | White |
| Materials | Polyvinyl Chloride (PVC) |
| Internal Height | 0.6 in [16 mm] |
| Product Length | 70.9 in [1800 mm] |
| Special Notes / Requirements | |
| Note | Cable Capacity 10-15 pcs |
| Packaging Information | |
| Shipping (Package) Weight | 0.9 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft. 2 Piece Cable Raceway - White |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- TC6W2_Datasheet.pdf
English - TC6W2_Datasheet-DE.pdf
Deutsch - TC6W2_Datasheet-ES.pdf
Español - TC6W2_Datasheet-FR.pdf
Français - TC6W2_Datasheet-IT.pdf
Italiano - TC6W2_Datasheet-NL.pdf
Nederlands












Follow us on Twitter | Find us on Google+