3in Nylon Cable Ties - 1000 Pack
CV075K $14.99 USD
In Stock: United States : 10 Canada : 18
Prices may be lower from Resellers: View all Resellers View all Distributors
Keep your cabling organized in easy-to-manage bundles these StarTech.com 3 inch nylon cable ties. We carry these in packs of 100 and 1000 in lengths of 3, 6, 8, 10, and 14.5 inches to suit your individual needs.
Product Numbers
| UPC Code | 065030785549 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Packaging Information | |
| Package Quantity | 1000 |
| Shipping (Package) Weight | 0.5 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1000 - 3 Inch Nylon Cable Ties |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CV075K_Datasheet.pdf
English - CV075K_Datasheet-ES.pdf
Español - CV075K_Datasheet-FR.pdf
Français - CV075K_Datasheet-IT.pdf
Italiano - CV075K_Datasheet-NL.pdf
Nederlands


Follow us on Twitter |