3 ft 2 Piece Cable Raceway Duct - White
TC6WKeep your cables safe in StarTech.com’s enclosed raceway system, an efficient way to keep your vital server cables protected and out of the way. Raceways allow you to protect your cables without having to cut through drywall and also provides the accessibility needed for network alteration or expansion. All you need to do is use the self-adhesive tape to attach the bottom of the raceway to your wall and snap on the top layer to securely surround your important cabling. The TC6W is the “straightaway” of your raceway system, and can be used with any of the StarTech.com TCx6W products to create a total raceway system.
The TC6W is 3ft (0.9m) long and can hold up to 8 twisted-pair cables or 10-15 smaller cables.
Applications
- Use self-adhesive tape (included) to mount to fixed surface
- Ideal for concealing network cables (holds up to 8 twisted-pair cables)
- Provides a clean, professional appearance to your work area
Product Numbers
| Ingram Micro USA | Q42154 |
| Synnex US | STA-TC6W |
| UPC Code | 065030784108 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| General Specifications | Bottom 0.7" (18mm), Top 0.4" (11mm) |
| Physical Characteristics | |
| Color | White |
| Materials | Polyvinyl Chloride (PVC) |
| Internal Height | 0.6 in [16 mm] |
| Product Length | 35.4 in [900 mm] |
| Special Notes / Requirements | |
| Note | Cable Capacity 10-15 pcs |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 2 - 3 ft. 2 Piece Cable Raceway - White |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- TC6W_Datasheet.pdf
English - TC6W_Datasheet-ES.pdf
Español - TC6W_Datasheet-FR.pdf
Français - TC6W_Datasheet-IT.pdf
Italiano - TC6W_Datasheet-NL.pdf
Nederlands














Follow us on Twitter |