6in Nylon Cable Ties - Bulk Pack of 1000
CV150KThis Bulk pack of 6in Nylon Cable Ties ensures you'll have the necessary tools to help keep your cabling organized into manageable bundles. StarTech.com also offers nylon cable ties in packs of 100 or 1000, available in lengths of 3in,6in, 8in, 10in and 14.5in to better suit individual needs.
Product Numbers
| Dell Harmony | A3098472 |
| ASI Distribution USA | 88315 |
| D and H | CV150K |
| Ingram Micro USA | NE7858 |
| Synnex US | STA-CV150K |
| UPC Code | 065030783866 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Minimum Tensile Strength | 39.8 lb [18 kg] |
| Physical Characteristics | |
| Materials | UL-approved Nylon 66, 94V-2 |
| Diameter | Max. Bundle - 1.53 in[39 mm] |
| Product Length | 6 in [152 mm] |
| Product Width | 0.1 in [3.6 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 1.6 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1000 - 6 Inch Nylon Cable Ties |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CV150K_Datasheet.pdf
English - CV150K_Datasheet-DE.pdf
Deutsch - CV150K_Datasheet-ES.pdf
Español - CV150K_Datasheet-FR.pdf
Français - CV150K_Datasheet-IT.pdf
Italiano - CV150K_Datasheet-NL.pdf
Nederlands



















Follow us on Twitter | Find us on Google+