6 ft 2in Wide Grey Floor Cable Duct with Guard
RD50_2This 6 ft. 2-inch floor cable duct features a rounded top with a snap lid that provides easy access to cables while maintaining a neat, clutter free appearance.
The floor cable duct provides a safe way to run cable across a floor or hallway, reducing tripping hazards and cable tangles.
Features
- Includes high quality double-sided adhesive tape
- Benefits of PVC material: high impact resistance, warp-proof, and self-extinguishing
Applications
- For protecting cables placed directly on floor areas
- Snap-lid provides easy access to cables and gives a tidy appearance
- Ideal for protecting network cables placed across a hallway
Product Numbers
| ASI Distribution USA | 88554 |
| D and H | RD502 |
| Synnex US | STA-RD50_2 |
| UPC Code | 065030784344 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Gray |
| Materials | Polyvinyl Chloride (PVC) |
| Internal Width | 0.8 in [20 mm] |
| Internal Height | 0.3 in [8 mm] |
| Product Length | 78.7 in [2000 mm] |
| Product Width | 2 in [50 mm] |
| Product Height | 0.4 in [11 mm] |
| Environmental | |
| Operating Temperature | 85°C (185°F) Max |
| Packaging Information | |
| Shipping (Package) Weight | 1.5 lb [0.7 kg] |
| What's in the Box | |
| Included in Package | 1 - 6 ft. 2" Grey Floor Cable Duct w. Round |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- RD50_2_Datasheet.pdf
English - RD50_2_Datasheet-DE.pdf
Deutsch - RD50_2_Datasheet-ES.pdf
Español - RD50_2_Datasheet-FR.pdf
Français - RD50_2_Datasheet-IT.pdf
Italiano - RD50_2_Datasheet-NL.pdf
Nederlands














Follow us on Twitter | Find us on Google+