6in Nylon Cable Ties - Pkg of 100
CV150 $7.99 USD
In Stock: United States : 113 Canada : 145
Our 6in Cable Ties feature durable yet pliable UL-approved Nylon construction.
Product Numbers
| Dell Harmony | A4485049 |
| TechData Dis | 01512S |
| Ingram Micro USA | NE7857 |
| Synnex US | STA-CV150 |
| UPC Code | 065030783767 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Materials | UL-approved Nylon 66, 94V-2 Min. Tensile Strength - 40lbs(18kg) |
| Product Length | 5.9 in [150 mm] |
| Product Width | 0.1 in [3.6 mm] |
| Packaging Information | |
| Package Quantity | 100 |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 100 - 6" Nylon Cable Ties |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CV150_Datasheet.pdf
English - CV150_Datasheet-ES.pdf
Español - CV150_Datasheet-FR.pdf
Français - CV150_Datasheet-IT.pdf
Italiano - CV150_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter |