8in Nylon Cable Ties - Pkg of 1000
CV200K $41.99 USD
In Stock: United States : 61 Canada : 13
Our 8in Cable Ties feature durable yet pliable UL-approved Nylon construction.
Product Numbers
| Dell Harmony | A5161406 |
| ASI Distribution USA | 113886 |
| D and H | CV200K |
| Ingram Micro USA | NE7859 |
| Synnex US | STA-CV200K |
| UPC Code | 065030783897 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Performance | |
| Minimum Tensile Strength | 39.8 lb [18 kg] |
| Physical Characteristics | |
| Materials | UL-approved Nylon 66, 94V-2 |
| Diameter | Max. Bundle - 2.17 in[55 mm] |
| Product Length | 8 in [203 mm] |
| Product Width | 0.1 in [3.6 mm] |
| Packaging Information | |
| Package Quantity | 1000 |
| Shipping (Package) Weight | 3.1 lb [1.4 kg] |
| What's in the Box | |
| Included in Package | 1000 - 8 inch Nylon Cable Ties |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- CV200K_Datasheet.pdf
English - CV200K_Datasheet-ES.pdf
Español - CV200K_Datasheet-FR.pdf
Français - CV200K_Datasheet-IT.pdf
Italiano - CV200K_Datasheet-NL.pdf
Nederlands















Follow us on Twitter |