8in Screw Mount Cable Ties 100 Pack
TCV205 $9.99 USD
In Stock: United States : 136 Canada : 5
Prices may be lower from Resellers: View all Resellers View all Distributors
Keep your cables tidy and out of the way with StarTech.com’s TCV205, the way to secure by screw or nail (not included) your cables to keep them up and out of the way. The TCV205 is 8" long and comes in a pack of 100.
Applications
- Allows cables to be rigidly secured by a screw or nail (not included)
Product Numbers
| UPC Code | 065030784368 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Minimum Tensile Strength | 48.6 lb [22 kg] |
| Physical Characteristics | |
| Materials | UL-approved Nylon 66, 94V-2 |
| Diameter | Max. Bundle - 2.3 in[50 mm] |
| Product Length | 8.1 in [205 mm] |
| Product Width | 0.2 in [4.2 mm] |
| Packaging Information | |
| Package Quantity | 100 |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - 8 inch Screw Mount Cable Ties - 100/Pk |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- TCV205_Datasheet.pdf
English - TCV205_Datasheet-ES.pdf
Español - TCV205_Datasheet-FR.pdf
Français - TCV205_Datasheet-IT.pdf
Italiano - TCV205_Datasheet-NL.pdf
Nederlands


Follow us on Twitter |