Gray Flexible Plastic Conduit, 1in diameter, per foot
BG26P $0.40 USD
In Stock: United States : 0 Canada : 120
Prices may be lower from Resellers: View all Resellers
Keep your cables out of sight, out of mind with StarTech.com’s BG26P flexible plastic conduit. Ideal for organizing power cables and telephone lines behind a workdesk, this flexible plastic duct provides a tidy and tangle-free home for cables, making your workspace not only tidier but also more pleasing to the eye.
Applications
- Flexible plastic duct provides a tidy and tangle-free home for cables
- Ideal for organizing power cables and telephone lines behind a workdesk
Product Numbers
| UPC Code | 065030784726 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| Inside Diameter | 0.8" (21.2mm) |
| Material | Polypropylene |
| Outside Diameter | 1.0" (25.4mm) |
| Physical Characteristics | |
| Color | Gray |
| Packaging Information | |
| Shipping (Package) Weight | 0 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - Flexible Plastic Conduit 1" Dia. /Ft |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- BG26P_Datasheet.pdf
English - BG26P_Datasheet-DE.pdf
Deutsch - BG26P_Datasheet-ES.pdf
Español - BG26P_Datasheet-FR.pdf
Français - BG26P_Datasheet-IT.pdf
Italiano - BG26P_Datasheet-NL.pdf
Nederlands


Follow us on Twitter | Find us on Google+