Self-adhesive Nylon Cable Tie Mounts - Pkg of 100
HC102 $16.99 USD
In Stock: United States : 278 Canada : 30
These self-adhesive mounting anchors provide a stable anchor for nylon cable ties, and require no screws for installation.
The StarTech.com Advantage
- Easy to use and quick to install - peel and stick, no screws required
- Eliminate cable tangles and clutter - anchor your nylon cable ties and remove the cables from the floor
- Backed by StarTech.com lifetime warranty
Applications
- Self-adhesive mount provides a stable anchor for nylon cable ties
- Quick installation - no screws required
Product Numbers
| ASI Distribution USA | 88338 |
| D and H | HC102 |
| Ingram Micro USA | K90229 |
| Synnex US | STA-HC102 |
| UPC Code | 065030784290 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Performance | |
| General Specifications | 3/16" (4.7mm) |
| 3/16" (5mm) | |
| Physical Characteristics | |
| Materials | UL-approved Nylon 66, 94V-2 |
| Product Length | 1.1 in [28 mm] |
| Product Width | 1.1 in [28 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 100 - Self Adhesive Cable Tie Mounts |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- HC102_Datasheet.pdf
English - HC102_Datasheet-ES.pdf
Español - HC102_Datasheet-FR.pdf
Français - HC102_Datasheet-IT.pdf
Italiano - HC102_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |