24 Port 2U Rackmount Blank Patch Panel for Keystone Jacks
BLANKPATCH24 $25.99 USD
In Stock: United States : 35 Canada : 34
Organize your LAN's twisted-pair cabling with this 24 port blank patch panel for keystone jacks.
Neatly spaced for easy access, this tool is necessary if you are installing a LAN or want to organize an existing one.
The StarTech.com Advantage
- Remove clutter and organize your patch cables
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| UPC Code | 065030783187 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| U Height | 2U |
| Physical Characteristics | |
| Color | Black |
| External Width | 19 in [482.6 mm] |
| External Height | 3.5 in [88 mm] |
| External Depth | 1.3 in [32 mm] |
| Packaging Information | |
| Shipping (Package) Weight | 1.1 lb [0.5 kg] |
| What's in the Box | |
| Included in Package | 1 - 24 PORT PATCH PANEL |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- BLANKPATCH24_Datasheet.pdf
English - BLANKPATCH24_Datasheet-ES.pdf
Español - BLANKPATCH24_Datasheet-FR.pdf
Français - BLANKPATCH24_Datasheet-IT.pdf
Italiano - BLANKPATCH24_Datasheet-NL.pdf
Nederlands




Follow us on Twitter |