4 Outlet RJ45 Universal Wall Plate - Ivory
PLATE4IV $9.99 USD
In Stock: United States : 682 Canada : 374
StarTech.com has all of the hard-to-find computer parts you need to complete any job, including the PLATE4IV, an ivory, 4-outlet universal wall plate.
Product Numbers
| Dell Harmony | A5898160 |
| TechData Dis | 10547075 |
| Ingram Micro USA | LE6624 |
| Synnex US | STA-PLATE4IV |
| UPC Code | 065030781503 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | Ivory |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 4 Port Ivory Wallplate 3 pc. |
| 2 - Screws | |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- PLATE4IV_Datasheet.pdf
English - PLATE4IV_Datasheet-DE.pdf
Deutsch - PLATE4IV_Datasheet-ES.pdf
Español - PLATE4IV_Datasheet-FR.pdf
Français - PLATE4IV_Datasheet-IT.pdf
Italiano - PLATE4IV_Datasheet-NL.pdf
Nederlands











Follow us on Twitter | Find us on Google+