48 Port 2U Rackmount Cat5e 110 Patch Panel - 45 Degree
PANEL4548 $168.99 USD
In Stock: United States : 6 Canada : 11
StarTech.com's 48 Port 110 type Rack Mount Cat5e Patch Panel features T568A and T568B wiring, providing the perfect solution for any LAN application. The 2U patch panel offers 45° downward tilted ports and 110-type termination.
The StarTech.com Advantage
- Remove clutter and organize your LAN's twisted-pair cabling
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| Dell Harmony | A5898264 |
| ASI Distribution USA | 88371 |
| Synnex US | STA-PANEL4548 |
| UPC Code | 065030781244 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Packaging Information | |
| Shipping (Package) Weight | 2.7 lb [1.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 48 Port Cat 5 110 Type RJ45 Patch Panel |
| 1 - Instruction Manual | |
Certifications, Reports and Compatibility
Accessories
WALLMOUNTH2 2U 19in Hinged Wall Mount Bracket for Patch Panels Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)
$32.99
Downloads
Data Sheet(s)
- PANEL4548_Datasheet.pdf
English - PANEL4548_Datasheet-ES.pdf
Español - PANEL4548_Datasheet-FR.pdf
Français - PANEL4548_Datasheet-IT.pdf
Italiano - PANEL4548_Datasheet-NL.pdf
Nederlands










Follow us on Twitter |