Single Outlet RJ45 Universal Wall Plate - White
PLATE1WH $5.99 USD
In Stock: United States : 1432 Canada : 315
This 1-outlet universal wall plate (white) is great to have on hand to help keep RJ45 and RJ11 wall cable connections neat and tidy.
Product Numbers
| Dell Harmony | A5649824 |
| ASI Distribution USA | 114351 |
| Synnex US | STA-PLATE1WH |
| UPC Code | 065030783040 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Physical Characteristics | |
| Color | White |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0 kg] |
| What's in the Box | |
| Included in Package | 1 - 1 Outlet Universal Wallplate - White |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- PLATE1WH_Datasheet.pdf
English - PLATE1WH_Datasheet-ES.pdf
Español - PLATE1WH_Datasheet-FR.pdf
Français - PLATE1WH_Datasheet-IT.pdf
Italiano - PLATE1WH_Datasheet-NL.pdf
Nederlands










Follow us on Twitter |