USB A to Micro USB B Cable Adapter - Male to Male
GCUSBAMBM $7.99 USD
In Stock: United States : 156 Canada : 15
This USB A to Micro USB B Cable Adapter features one USB A male connector and one Micro USB B male connector, allowing devices with Micro USB connections (e.g. cell phones, smart phones, PDAs etc.) to be connected to peripheral devices or a host computer that offers a USB A port.
The StarTech.com Advantage
- Couple two cables together and eliminate the need of replacing existing cables
- Easy to use and install
- Backed by StarTech.com lifetime warranty
What's in the box
Product Numbers
| Dell Harmony | A2376740 |
| TechData Dis | 41339N |
| ASI Distribution USA | 89136 |
| D and H | GCUSBAMBM |
| Ingram Micro USA | V06746 |
| Synnex US | STA-GCUSBAMBM |
| UPC Code | 065030832137 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty | Lifetime |
| Carton Quantity | 200 |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - USB Micro-B (5 pin) Male |
| Shipping (Package) Weight | 0.42 lb [0.2 kg] |
Certifications, Reports and Compatibility




















Follow us on Twitter |