10 ft USB 2.0 Cable for Digital Cameras - A to 4 Pin Mini
USBFA4S10This high-quality Mini B USB 2.0 cable is a cost effective way to maximize the performance of your digital camera, MP3 player, PDA, or digital camcorder. With 480 Mbits/sec of reliable data transfer, you’ll spend your time viewing and listening to your AV files, not waiting for them to download.
These cables use pure digital data transfer for sharper, more natural images and sound at higher speeds. Like all our cable products, these USB 2.0 cables are backed by StarTech.com’s lifetime warranty.
The StarTech.com Advantage
- Quickly download pictures, MP3 files and digital videos with Startech.com's ultra fast Mini B USB cables
- Instantly e-mail pictures abd videos to your friends and loved ones by downloading picture files from your digital camera to your PC
- Upgrading your USB cable is the most cost effective way to maximize your digital camera's performance
- An ideal replacement USB cable for improved AV quality
- Transmits pure digital data for sharper, richer and more natural picture quality and sound
Features
- The Mini B cable meets USB 2.0 requirements which is 40 times faster than USB 1.0
- Download pictures and MP3 files with fast data transfer rates of up to 480 Mbits/sec
- Suitable for a variety of digital cameras, camcorders and portable devices
Applications
- An Ideal replacement USB cable for transferring pictures, videos, MP3 files from you digital camera, digital camcorders, MP3 players, PDA and other portable devices to your laptop or desktop PC
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - USB Mini (4 pin) Male |
| Performance | |
| Maximum Cable Length | 16.4 ft [5 m] |
| Connector 2: Mini B 4 pin (male) | |
| Model # 3000Z | |
| Model # 3100Z | |
| Model # 315 | |
| Model # C-2040 Zoom | |
| Model # C-2100 Zoom | |
| Model # C-3000 Zoom | |
| Model # C-3040 Zoom | |
| Model # C-4040 Zoom | |
| Model # D-100 | |
| Model # D-510 Zoom | |
| Model # DiMAGE 5 | |
| Model # DiMAGE 7 | |
| Model # DiMAGE 7i | |
| Model # DSC-F505V | |
| Model # DSC-S30 | |
| Model # DSC-S50 | |
| Model # DSC-S70 | |
| Model # DX3215 | |
| Model # DX3500 | |
| Model # DX3600 | |
| Model # DX3700 | |
| Model # DX3900 | |
| Model # DX4900 | |
| Model # E-10 | |
| Model # GC-QX3 | |
| Model # MVC-CD1000 | |
| Model # Olympus C-2100UZ | |
| Model # Olympus C-3030Z | |
| Model # Olympus C-700 UZ | |
| Model # Olympus E-10 | |
| Model # Olympus E-20 | |
| Model #D-510 | |
| Model# 315xi | |
| Digital Camera Compatibility | |
| Epson® Digital Camera | |
| JVC® Digital Camera | |
| Kodak® EasyShare Digital Camera | |
| Minolta® Digital Camera | |
| Nikon® Digital Camera | Nikon® Digital Camera: |
| Olympus® Zoom Digital Camera | |
| Sony® CyberShot Digital Camera | |
| Sony® Mavica Digital Camera | |
| Compatibility | PC and Mac |
| Connectors | Connnector 1: 4 pin USB Type A (male) |
| Data Transfer Rate | Up to 480 Mbits/sec |
| HP® Photo Smart Digital Camera | |
| Length | 10ft (3.05 m) |
| USB Standard | 2.0 |
| Physical Characteristics | |
| Color | Black |
| Product Length | 10 ft [3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- USBFA4S10_Datasheet.pdf
English - USBFA4S10_Datasheet-ES.pdf
Español - USBFA4S10_Datasheet-FR.pdf
Français - USBFA4S10_Datasheet-IT.pdf
Italiano - USBFA4S10_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |