10 ft 24V to Hosiden+USB B PoweredUSB Cable
PUSBDYB24V10Providing both USB data and USB device power through a single cable, Powered USB technology is emerging as the industry standard in a broad range of environments including retail POS, industrial, security and medical, based on true plug-and-play connectivity.
StarTech.com's versatile line of powered USB cables provides the high quality design and construction needed to usher in a new generation of USB connectivity, providing superb grounding and protection for all components as well as protection against the normal wear and tear that can result from repeated insertions and removals.
This 24v to Hosiden + USB B Powered USB cable is backed by lifetime warranty to ensure long-lasting durability and optimum performance.
The StarTech.com Advantage
- Reduces clutter and frees up space
- Backed by StarTech.com's lifetime warranty
- Power your peripheral and provide USB connectivity with a single cable.
What's in the box
Features
- Plug and Play
- Reduces clutter and frees up space
- Eliminates the use of a power adapter
- Compatible with USB 1.1/2.0 standards and Powered USB peripheral devices
- Power your peripheral and provide USB connectivity with a single cable.
Product Numbers
| Dell Harmony | A1497045 |
| Ingram Micro USA | N73659 |
| Synnex US | STA-PUSBDYB24V10 |
| UPC Code | 065030826907 |
Technical Specifications
| Warranty | Lifetime |
| Color | Beige |
| Cable Length | 10 ft [3 m] |
| Connector A | 1 - PoweredUSB 24V (8 pin; Host Side) Male |
| Connector B | 1 - Power DIN (3 pin; Hosiden) Male |
| Connector B | 1 - USB B (4 pin) Male |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Carton Quantity | 50 |
| Shipping (Package) Weight | 0.64 lb [0.3 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories














Follow us on Twitter |