3 ft 24V to 1x8 PoweredUSB Cable
PUSB1X824V03StarTech.com's versatile line of powered USB cables provides the high quality design and construction needed to usher in a new generation of USB connectivity, providing superb grounding and protection for all components, as well as protection against the normal wear and tear that can result from repeated insertions and removals. Backed by lifetime warranty to ensure long-lasting durability and optimum functionality.
The StarTech.com Advantage
- Compatible with USB 1.1/2.0 standards and Powered USB peripheral devices
- Unique cable locking feature
- Backed by StarTech.com's Lifetime warranty!
Features
- Compatible with USB 1.1/2.0 standards and Powered USB peripheral devices
- Has a unique cable locking feature
- Eliminating external power supply needs for USB peripheral devices such as receipt printers, signature capture devices and bar-code scanners
- Reduces clutter and frees up space
- Plug and Play
Applications
- POS Printers
Product Numbers
| Dell Harmony | A1497065 |
| TechData Dis | 62022H |
| Ingram Micro USA | N73655 |
| Synnex US | STA-PUSB1X824V03 |
| UPC Code | 065030826686 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - PoweredUSB 24V (8 pin; Host Side) Male |
| Connector B | 1 - PoweredUSB 1x8 (8 pin; Remote Side) Female |
| Physical Characteristics | |
| Cable Length | 3 ft [0.9 m] |
| Product Length | 3 ft [0.9 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
Certifications, Reports and Compatibility
Related Products
Accessories
Downloads
Data Sheet(s)
- PUSB1X824V03_Datasheet.pdf
English - PUSB1X824V03_Datasheet-ES.pdf
Español - PUSB1X824V03_Datasheet-FR.pdf
Français - PUSB1X824V03_Datasheet-IT.pdf
Italiano - PUSB1X824V03_Datasheet-NL.pdf
Nederlands
















Follow us on Twitter |