1 ft USB 2.0 A to B Cable - M/M
USB2HAB1 $6.99 USD
In Stock: United States : 5306 Canada : 174
This 1ft USB cable features one USB A male connector and one USB B male connector, providing a high quality connection to USB 2.0 peripherals.
Constructed of only top quality materials and expertly designed for durability, this USB 2.0 A-B cable is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Replace worn-out or missing USB cables with this high quality, 1ft USB 2.0 A to B Cable - M/M
- Easy to use and install
- Backed by StarTech.com's lifetime warranty
Product Numbers
| TechData Dis | 04312B |
| ASI Distribution USA | 82893 |
| D and H | USB2HAB1 |
| Ingram Micro USA | H38325 |
| Synnex US | STA-USB2HAB1 |
| UPC Code | 065030818537 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Connector(s) | |
| Connector A | 1 - USB A (4 pin) Male |
| Connector B | 1 - USB B (4 pin) Male |
| Performance | |
| Type and Rate | USB 2.0 - 480 Mbit/s |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 24/28 AWG |
| Cable Length | 1 ft [0.3 m] |
| Packaging Information | |
| Shipping (Package) Weight | 0.1 lb [0.1 kg] |
Certifications, Reports and Compatibility
Downloads
Data Sheet(s)
- USB2HAB1_Datasheet.pdf
English - USB2HAB1_Datasheet-ES.pdf
Español - USB2HAB1_Datasheet-FR.pdf
Français - USB2HAB1_Datasheet-IT.pdf
Italiano - USB2HAB1_Datasheet-NL.pdf
Nederlands
























Follow us on Twitter |