3 ft USB 2.0 Certified A to B Cable - M/M

USB2HAB3
$6.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 1418 Canada : 0
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This 3ft USB cable features one USB A male connector and one USB B male connector, providing a high quality connection to USB 2.0 peripherals.

Constructed of only top quality materials and expertly designed for durability, this USB 2.0 A-B cable is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Replace worn-out or missing USB cables with this high quality, 3ft USB 2.0 A to B Cable - M/M
  • Easy to use and install
  • Backed by StarTech.com's lifetime warranty
Features
  • USB-IF Certified Hi-Speed USB 2.0 (480 Mbps)
Applications
  • Connect a USB printer or any USB peripheral device to a PC at high-performance data transfer speed
  • Compatible with USB1.1 devices
Product Numbers
ASI Distribution USA 87904
Ingram Micro USA CK9845
Synnex US STA-USB2HAB3
UPC Code 065030824996
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - USB A (4 pin) Male
1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Wire Gauge 24/28 AWG
Product Length 3 ft [0.9 m]
Packaging Information
Shipping (Package) Weight 0.1 lb [0.1 kg]
Certifications, Reports and Compatibility
2 ft USB 2.0 A to B Cable - M/M 1 ft USB 2.0 A to B Cable - M/M 1 ft USB 2.0 A to B Cable - M/M