6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXTAA6Extend your USB 3.0 SuperSpeed cable an additional 6 feet
StarTech.com's 6ft SuperSpeed USB 3.0 extension cable (A-A) offers a durable, high quality connection that harnesses the full capability of the USB 3.0 standard.
Designed for next-generation SuperSpeed USB device connections, extends a USB 3.0 cable connection by 6ft, delivering a throughput of up to 4.8Gbps when used with a USB 3.0 host and device - an astounding 10x the capability of USB 2.0 (480Mbps).
Our 6ft USB 3.0 extension cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication.
Like all StarTech.com cables, the 6ft USB 3.0 extension cable is backed by our Lifetime Warranty, providing guaranteed quality and reliability.
Features
- Cable and Connectors our compliant with USB 3.0 SuperSpeed specifications
Applications
- Extend your USB 3.0 Super Speed cable by 6ft
Product Numbers
| Dell Harmony | A3482310 |
| TechData Dis | 42959T |
| ASI Distribution USA | 89534 |
| D and H | USB3SEXTAA6 |
| Ingram Micro USA | CN0613 |
| Synnex US | STA-USB3SEXTAA6 |
| UPC Code | 065030837965 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Cable Shield Type | Foil shielded twisted pair |
| Connector(s) | |
| Connector A | 1 - USB 3.0 A (9 pin; SuperSpeed) Male |
| Connector B | 1 - USB 3.0 A (9 pin; SuperSpeed) Female |
| Performance | |
| Type and Rate | USB 3.0 - 4.8 Gbit/s |
| Physical Characteristics | |
| Color | Blue |
| Wire Gauge | 28 AWG |
| Cable Length | 6 ft [1.8 m] |
| Product Weight | 0.2 lb [0.1 kg] |
| Packaging Information | |
| Shipping (Package) Weight | 0.2 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - USB 3.0 Super Speed Extension cable |
Certifications, Reports and Compatibility
Related Products
Downloads
Data Sheet(s)
- USB3SEXTAA6_Datasheet.pdf
English - USB3SEXTAA6_Datasheet-ES.pdf
Español - USB3SEXTAA6_Datasheet-FR.pdf
Français - USB3SEXTAA6_Datasheet-IT.pdf
Italiano - USB3SEXTAA6_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |