CardBus 802.11g Wireless Laptop Adapter Card
CB555WGThis Wireless G Laptop Adapter is a Cardbus NIC Adapter that allows you to access Wireless G networks from your laptop or desktop computer. The adapter supports a wireless range of up to 100 meters letting you extend your network almost anywhere, without the expense and hassle of cable infrastructure.
Featuring a durable metal construction, integrated antennas, and low power consumption, the Wireless G adapter is an ideal laptop accessory for mobile users, with advanced security features including WPA encryption, 152-bit WEP, and AES.
The adapter is Plug and Play ready for any notebook or PC, and is backward compatible with 802.11b devices. To ensure long-lasting convenience, the Cardbus Wireless G adapter is backed by StarTech.com’s lifetime warranty and FREE lifetime tech support.
The StarTech.com Advantage
- Easily connect your desktop or notebook computer to a high speed network wireless network
- Advanced security features includes WPA encryption, 152-bit WEP and AES
- 5 times faster than 802.11b devices with data transfer rate of up to 54 Mbits/sec
- Low power consumption preserves notebook computer battery life
- Access information and resources anytime anywhere within 100 meters distance range
Features
- Complies with IEEE802.1b 2.4GHz (ISM Band) standard
- Complies with IEEE 802.11b EDCF and HCF polling for wireless multimedia applications
- High data transfer rate up to 54 Mbits/sec
- Enhanced WPA Encryption, AES & 64/128/152-bit WEP Encryption for high level of security
- Supports 32-bit Cardbus interface
- Backward compatible with 802.11b devices
- Supports Windows Plug and Play installation
- Rugged metal design with integrated antennas
- Automatic fallback data rate increases data security and reliability
- Low interference and high susceptibility guarantee reliable performance
- Wireless LAN card works within a communication range of up to 100 meters (328 feet)
Applications
- Easily allows you to extend networks into boardrooms, meeting rooms, libraries and other wireless environments
- Schools and educational institutions can share wireless connections in classrooms without the need for cables
- Ideal for home user, SOHO, enterprises and training facilities
- Provides notebook users with reliable and fast wireless network access
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Bus Type | CardBus (PCMCIA) |
| Industry Standards | IEEE 802.11b |
| IEEE 802.11g | |
| Performance | |
| Security Features | AES |
| WEP Data Encryption | |
| WPA Data Encryption | |
| Antenna | Printed Antenna with Diversity System |
| Certification | FCC and CE |
| Chipset | Ralink RT2500 |
| Compatibility | CPU: PC |
| Compliant Standards | IEEE 802.11b |
| CPU | Available PCMCIA Type II slot |
| PC | |
| Data Transfer Rate | up to 54 Mbits/sec |
| Drivers | Windows 98SE/ME/2000/XP/Vista |
| Enclosure | Metal |
| Environmental Specification | |
| Frequency | 2.4 GHz |
| Interface Bus Type | Cardbus Compatible PCMCIA Type II |
| LED Indicators | Link Activity & Transmission Status |
| Modulation | OFDM with BPSK, QPSK, 16QAM, 64QAM (11g) BPSK, QPSK, CCK 11b) |
| Operating Temperature | 00C ~ 550C |
| Power Consumption | TX: 300mA & RX: 330mA |
| Radio Technology | Industrial Scientific Medical Band |
| Receiver Sensitivity | 54 Mbits/sec OFDM, 10% PER,-72dBm |
| Security | WPA, AES & 64/128/152-bit WEP Encryption |
| Supported bit rates | 54/48/36/24/18/12/11/9/6/5.5/2/1 Mbits/sec |
| System Requirements | |
| Windows | 98SE/2000/ME/XP/Vista |
| Indicators | |
| LED Indicators | 1 - Link Activity |
| 1 - Transmission Status | |
| Environmental | |
| Operating Temperature | 0 ~ 55 |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
Accessories
Downloads
Manual(s):
- CB555WG.pdf
English
Data Sheet(s)
- CB555WG_Datasheet.pdf
English - CB555WG_Datasheet-ES.pdf
Español - CB555WG_Datasheet-FR.pdf
Français - CB555WG_Datasheet-IT.pdf
Italiano - CB555WG_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |