3 Port CardBus PCMCIA 1394b FireWire Laptop Adapter Card
CB1394B3This 3 Port PCMCIA 1394b FireWire Adapter Card adds three FireWire 800 ports to your laptop computer, allowing you to connect digital cameras, camcorders, and other demanding FireWire 800 and FireWire/i.Link devices.
The card includes a FireWire cable and supports hot-swapping, so you’ll be able to plug, unplug, and swap your FireWire peripherals with ease; the card supports IEEE-1394B devices, ensuring data transfer rates of up to 800 Mbps, and is backward compatible with the original IEEE-1394A FireWire standard.
The StarTech.com Advantage
- Easily add 3 FireWire ports, including FireWire 800, to your laptop computer
- A fun and easy way to make and edit your own home movies
Features
- High speed data transfer rates of up to 800 Mbits/sec. with FireWire 800 peripherals
- Hot swap capabilities allows you to connect or disconnect devices without turning off your laptop
- Low power consumption preserves laptop computer battery life
Applications
- Digital camcorders (compatible with Sony®, Canon®, Panasonic®, JVC®, Samsung® models)
- Digital cameras
- DVD drives
- External CDR-CDRW drives
- iPods/MP3 players
- Portable hard drives
- Printers
- Scanners
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 3 |
| Interface | FireWire 800 (1394b) |
| Bus Type | CardBus (PCMCIA) |
| Industry Standards | IEEE-1394B, IEEE-1394A |
| OHCI | |
| Chipset ID | Texas Instruments - TS82AA2 |
| Connector(s) | |
| Connector Type(s) | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| 2 - Firewire 800 (9 pin; IEEE 1394b) Female | |
| Performance | |
| Maximum Data Transfer Rate | 800 Mbps |
| Connectivity | Up to 63 devices by cascading multiple hubs |
| Optional Power Adapter | 12VDC, 1000+ mA |
| Slot Type | 32-bit CardBus Compatible PCMCIA Type II slot |
| Software | |
| OS Compatibility | Windows 98SE/ME/2000/XP/Server 2003/Vista Mac OS X (Mac OS 8.6+ also supported at FireWire 400 speeds only) |
| Physical Characteristics | |
| Product Length | 33.7 in [856 mm] |
| Product Width | 2.1 in [54 mm] |
| Product Height | 2 in [50 mm] |
| Product Weight | 4.9 oz [140 g] |
| Power | |
| Power Adapter Included | No |
| Packaging Information | |
| Shipping (Package) Weight | 1 lb [0.4 kg] |
| What's in the Box | |
| Included in Package | 1 - CardBus IEEE-1394B FireWire Notebook Card |
| 1 - FireWire cable | |
| 1 - Driver Cd | |
| 1 - Installation manual | |
Related Products
Accessories
Downloads
Manual(s):
- CB1394B3.pdf
English
Data Sheet(s)
- CB1394B3_Datasheet.pdf
English - CB1394B3_Datasheet-ES.pdf
Español - CB1394B3_Datasheet-FR.pdf
Français - CB1394B3_Datasheet-IT.pdf
Italiano - CB1394B3_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |