CHECKOUT Your Cart: Empty

1 Port USB 2.0 & 2 Port FireWire ExpressCard Laptop Combo Adapter Card

EC1U2F

Add 1 USB 2.0 and 2 FireWire 1394a ports to a laptop through an ExpressCard slot

$62.99 USD
Quantity:

Reseller Pricing Available:
Create an Account


Volume Order? Request a quote

In Stock: United States : 164 Canada : 29
Prices may be lower from Resellers: View all Resellers View all Distributors

Government/Education


Find a Reseller in your area

This versatile ExpressCard adapter lets you add two FireWire 400 and one USB 2.0 port to your laptop computer, allowing you to connect popular peripheral devices such as digital cameras, DV camcorders, or virtually any portable media device.

A broadly compatible solution, the ExpressCard adapter is supported by Windows 98SE/ME/2000/XP/64-Bit/Vista operating systems and is backed by StarTech.com's Lifetime Warranty.

The StarTech.com Advantage
  • Adds both USB 2.0 and FireWire from a single ExpressCard/34 card
  • Optional external power connector to allow support for high powered devices
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
  • One High Speed USB 2.0 compliant port which supports transfer rates up to 480 Mbps
  • Two IEEE1394a OHCI 1.1/1.2 compliant ports which supports transfer rates up to 400 Mbps
  • ExpressCard/34 (34mm) form factor
  • Optional external power adapter support
  • Plug-and-Play and Hot-Swap compatible
Applications
  • Add additional FireWire and USB ports to a laptop to connect more peripheral devices
  • Replace failed FireWire and/or USB ports on a laptop
  • Add both FireWire and USB port simultaneously to a laptop with only a single ExpressCard slot
  • Connect external FireWire devices such as hard drives and card readers to a laptop computer without FireWire ports
Product Numbers
Dell Harmony A1289242
TechData Dis 617464
ASI Distribution USA 87366
Ingram Micro USA N30789
Synnex US STA-EC1U2F
UPC Code 065030824545
Product appearance and specifications are subject to change without notice.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Ports 2
Interface USB 2.0 & Firewire
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Texas Instruments - XIO2200
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 1 - USB A (4 pin) Female
2 - Firewire 400 (6 pin; IEEE 1394a) Female
Software
OS Compatibility Windows 98SE/ 2000/ XP(32/64-bit)/ Server 2003(32/64-bit)/ Vista(32/64-bit)/ Server 2008 R2/ 7(32/64-bit)
Power
Power Adapter Included Optional
Output Voltage 5 DC
Output Current 1A
Center Tip Polarity Positive
Plug Type B
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - USB/FireWire ExpressCard
1 - Instruction Manual
Certifications, Reports and Compatibility

Related Products

2 Port ExpressCard Laptop 1394a Firewire Adapter Card
EC13942 2 Port ExpressCard Laptop 1394a Firewire Adapter Card Add 2 Firewire 400 ports to any ExpressCard equipped laptop
$66.99
In Stock USA: 277  |  Canada: 32
2 Port ExpressCard 1394a FireWire Laptop Adapter Card
EC13942A2 2 Port ExpressCard 1394a FireWire Laptop Adapter Card Instantly add 2 FireWire 400 ports to any ExpressCard compatible laptop
$55.99
In Stock USA: 250  |  Canada: 141
4 Port ExpressCard Laptop USB 2.0 Adapter Card
EC400USB 4 Port ExpressCard Laptop USB 2.0 Adapter Card Add 4 USB 2.0 ports to a laptop from an ExpressCard slot
$21.99
In Stock USA: 33  |  Canada: 12
2 Port ExpressCard 1394b FireWire Laptop Adapter Card
EC1394B2 2 Port ExpressCard 1394b FireWire Laptop Adapter Card Add 2 FireWire800 ports to a laptop through an ExpressCard slot
$87.99
In Stock USA: 28  |  Canada: 20
ExpressCard USB 3.0 Adapter - Flush Mount
ECUSB3S1 1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter Flush mount a USB 3.0 ExpressCard adapter into a laptop ExpressCard slot
$46.99
In Stock USA: 855  |  Canada: 185
2 Port ExpressCard Laptop USB 2.0 Adapter Card
EC230USB 2 Port ExpressCard Laptop USB 2.0 Adapter Card Add two USB 2.0 ports to a computer through an ExpressCard slot
$29.99
In Stock USA: 101  |  Canada: 46
2 Port 1b 1a ExpressCard 34mm Laptop 1394 FireWire Adapter Card
EC13941A1B 2 Port 1b 1a ExpressCard 34mm Laptop 1394 FireWire Adapter Card Add FireWire 400 and FireWire 800 port through your laptop ExpressCard slot
$92.99
In Stock USA: 142  |  Canada: 2
2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter
ECUSB3S2 2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter Add Two USB 3.0 Ports To Your Laptop Through an ExpressCard Slot
$43.99
In Stock USA: 1357  |  Canada: 237

Accessories

ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack
ECBRACKET ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack Enables 34mm ExpressCards to stay safely seated in 54mm ExpressCard slots
$7.99
In Stock USA: 160  |  Canada: 38
Transparent IEEE-1394 FireWire Cable (6-Pin) M/M
$9.99
In Stock USA: 92  |  Canada: 42
IEEE-1394 FireWire Cable (6-pin) - M/M
1394_10 10 ft IEEE-1394 FireWire Cable 6-6 M/M Deliver high speed data transfers between your FireWire devices
$12.99
In Stock USA: 143  |  Canada: 22
IEEE-1394 FireWire Cable (6-pin) - M/M
$13.99
In Stock USA: 883  |  Canada: 42
IEEE-1394 Firewire Cable (4-pin to 6-pin) M/M
$8.99
In Stock USA: 4  |  Canada: 26
IEEE-1394 Firewire Cable (4-pin to 6-pin) M/M
$9.99
In Stock USA: 75  |  Canada: 19
IEEE-1394 Firewire Cable (4-pin to 6-pin) M/M
1394_46_15 15 ft IEEE-1394 Firewire Cable 4-6 M/M Deliver high speed data transfers between your FireWire devices
$15.99
In Stock USA: 0  |  Canada: 20
IEEE-1394 FireWire Adapter 4 Pin - 6 Pin  F/M
$7.99
In Stock USA: 44  |  Canada: 105
2 ft USB 2.0 A to B Cable - M/M
$6.99
In Stock USA: 9538  |  Canada: 1059
2 ft USB 2.0 A to B Cable - M/M
$7.99
In Stock USA: 9097  |  Canada: 973
2 ft USB 2.0 A to B Cable - M/M
$8.99
In Stock USA: 4367  |  Canada: 433
11 ft Transparent USB 2.0 Cable - A to B
$7.99
In Stock USA: 1664  |  Canada: 434
11 ft Transparent USB 2.0 Cable - A to B
USB2HAB10T 10 ft Transparent USB 2.0 Cable - A to B Connect USB 2.0 peripherals to your computer
$7.99
In Stock USA: 200  |  Canada: 228
11 ft Transparent USB 2.0 Cable - A to B
$9.99
In Stock USA: 889  |  Canada: 148

Downloads

Manual(s):
Data Sheet(s)
USB 2.0 & 2-Port FireWire ExpressCard Combo Adapter Card USB 2.0 & 2-Port FireWire ExpressCard Combo Adapter Card USB 2.0 & 2-Port FireWire ExpressCard Combo Adapter Card USB 2.0 & 2-Port FireWire ExpressCard Combo Adapter Card USB 2.0 & 2-Port FireWire ExpressCard Combo Adapter Card