2 Port 1b 1a ExpressCard 34mm Laptop 1394 FireWire Adapter Card
EC13941A1BAdd FireWire 400 and FireWire 800 port through your laptop ExpressCard slot
This ExpressCard (34mm) dual port 1394 FireWire Adapter Card features two 1394 Firewire ports (1b, 1a) - adding both FireWire 400 and FireWire 800 connectivity to a laptop computer, with support for virtually any IEEE1394 device - a cost-effective and convenient solution for connecting FireWire devices to your laptop computer.
A convenient video editing solution, the ExpressCard FireWire adapter makes it easy to connect DV camcorders, external hard drives or FireWire audio/video devices to a laptop computer.
Plus, the Adapter card includes Ulead's Video Studio 10 software - ideal for editing video from FireWire devices through a notebook computer.
The StarTech.com Advantage
- Add 2 FireWire ports to a laptop computer without having to use external power adapters
- Small form factor design fits in 34mm and 54mm ExpressCard slots for versatility and portability
- Backed by a StarTech.com lifetime warranty and free lifetime technical support
Features
- One 9-pin FireWire 800 port with transfer rates up to 800Mbps
- One 6-pin FireWire 400 port with transfer rates up to 400Mbps
- Compliant with IEEE 1394b and backward compatible with IEEE 1394a - 2000 as well as 1394-1995 standards
- Optional external power support for high-powered FireWire devices
- Fits in both 34mm and 54mm ExpressCard slots
- Plug-and-Play and hot-swap compatible
Applications
- Add a high-speed FireWire port to a laptop without any FireWire ports
- Connect a digital camera to a laptop with an ExpressCard slot to download photos and video
- Connect a high-speed external hard drive to an ExpressCard-enabled system
Product Numbers
| Dell Harmony | A2463418 |
| TechData Dis | 10546337 |
| UPC Code | 065030832809 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | FireWire 400 (1394a) |
| Bus Type | ExpressCard |
| Card Type | 34mm ExpressCard |
| Chipset ID | LSI/Agere - FW643 |
| Connector(s) | |
| Connector Type(s) | 1 - ExpressCard (34mm) |
| External Ports | 1 - Firewire 400 (6 pin; IEEE 1394a) Female |
| 1 - Firewire 800 (9 pin; IEEE 1394b) Female | |
| Performance | |
| Maximum Data Transfer Rate | 1394A - Up to 400Mbps 1394B - Up to 800Mbps |
| Software | |
| OS Compatibility | Windows 2000/ XP (32/64-bit)/ Server 2003 (32/64-bit)/ Server 2008 R2/ Vista (32/64-bit)/ 7 (32/64-bit)/ 8 (32/64-bit) Mac OS 10.4/ 10.5/ 10.6/ 10.7/ 10.8 Linux |
| Physical Characteristics | |
| Product Length | 4.5 in [115 mm] |
| Product Width | 1.7 in [44 mm] |
| Product Height | 0.8 in [20 mm] |
| Product Weight | 1.1 oz [31 g] |
| Power | |
| Power Adapter Included | No |
| Special Notes / Requirements | |
| Note | Optional power adapter specifications: 12VDC, 2000+ mA, Center positive, Type H plug |
| Packaging Information | |
| Shipping (Package) Weight | 6.3 oz [178 g] |
| What's in the Box | |
| Included in Package | 1 - ExpressCard FireWire Card |
| 1 - FireWire Cable | |
| 1 - Software CD | |
| 1 - Instruction Manual | |
Related Products
2 Port PCI Express 1394a FireWire Adapter Card
Add 2 FireWire 1394a ports to a computer through a PCI Express slot3 Port 2b 1a 1394 PCI Express FireWire Card Adapter
Add 2 native FireWire 800 ports to your computer through a PCI Express expansion slot1 Port USB 2.0 & 2 Port FireWire ExpressCard Laptop Combo Adapter Card
Add 1 USB 2.0 and 2 FireWire 1394a ports to a laptop through an ExpressCard slot2 Port ExpressCard Laptop 1394a Firewire Adapter Card
Add 2 Firewire 400 ports to any ExpressCard equipped laptop2 Port CardBus Laptop 1394a Firewire PC Card Adapter
Add 2 FireWire 1394a ports to a laptop through a CardBus slot3 Port CardBus 1394a FireWire Adapter Card - Digital Video Editing Kit
Add 3 FireWire ports to a laptop through a CardBus slot3 Port PCI Low Profile 1394a FireWire Adapter Card
Add 2 external and 1 internal FireWire400 port to any computer with a low profile PCI slot2 Port ExpressCard 1394b FireWire Laptop Adapter Card
Add 2 FireWire800 ports to a laptop through an ExpressCard slotAccessories
ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack
Enables 34mm ExpressCards to stay safely seated in 54mm ExpressCard slots6 ft IEEE-1394 Firewire Cable 9-4 M/M
Deliver high speed data transfers between your FireWire devices10 ft IEEE-1394 Firewire 800 Cable 9-4 M/M
Deliver high speed data transfers between your FireWire devices6 ft IEEE-1394 Firewire Cable 9-6 M/M
Deliver high speed data transfers between your FireWire devices10 ft IEEE-1394 Firewire 800 Cable 9-6 M/M
Deliver high speed data transfers between your FireWire devices6 ft 1394b 9 Pin to 9 Pin Firewire 800 Cable M/M
Deliver high speed data transfers between your FireWire devices10 ft 1394b Firewire 800 Cable 9-9 M/M
Deliver high speed data transfers between your FireWire devices10 ft IEEE-1394 FireWire Cable 6-6 M/M
Deliver high speed data transfers between your FireWire devices15 ft IEEE-1394 Firewire Cable 6-6 M/M
Deliver high speed data transfers between your FireWire devices6 ft IEEE-1394 Firewire Cable 4-6 M/M
Deliver high speed data transfers between your FireWire devices10 ft IEEE-1394 Firewire Cable 4-6 M/M
Deliver high speed data transfers between your FireWire devices15 ft IEEE-1394 Firewire Cable 4-6 M/M
Deliver high speed data transfers between your FireWire devicesDownloads
Manual(s):
- EC13941A1B.pdf
English - EC13941A1B-ES.pdf
Español - EC13941A1B-FR.pdf
Français
Data Sheet(s)
- EC13941A1B_Datasheet.pdf
English - EC13941A1B_Datasheet-DE.pdf
Deutsch - EC13941A1B_Datasheet-ES.pdf
Español - EC13941A1B_Datasheet-FR.pdf
Français - EC13941A1B_Datasheet-IT.pdf
Italiano - EC13941A1B_Datasheet-NL.pdf
Nederlands















Follow us on Twitter | Find us on Google+