2 Port CardBus eSATA Laptop Adapter Card
CBESATA2This 2 port eSATA CardBus Adapter offers a cost-effective external storage solution that allows notebook users to experience the high performance capability of external Serial ATA.
Ideal for making routine backups or dumping data to external hard drives, the eSATA CardBus Adapter presents a convenient way to protect your valuable data, with full external SATA data transfer speeds of up to 150MBps.
The StarTech.com Advantage
- Gives you 2 eSATA ports from your laptop
- With a maximum data transfer rate of 150MBps, it makes it easier to do data off loads
- StarTech.com's Lifetime Warranty
- Free Lifetime Technical Support
Features
- Supports two high-speed eSATA channels for SATAI/II device connections
- Two external Serial ATA (eSATA) ports
- Data transfer rates up to 150MBps
- Compatible with 32-bit CardBus
- Provides you with a faster transfer rate opposed to USB and FireWire
- Plug and Play installation gets you up and running instantly
Applications
- Enables effortless transport of high-capacity and high-performance Serial ATA hard drives
- Gives you 2 eSATA ports from your laptop
- With a quicker maximum data transfer rate (150MBps), it makes it easier to do data off loads
Product Numbers
| Dell Harmony | A1481178 |
| ASI Distribution USA | 83641 |
| UPC Code | 065030824552 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 2 |
| Interface | eSATA |
| Bus Type | CardBus (PCMCIA) |
| Chipset ID | Initio - INIC1623 |
| Connector(s) | |
| Connector Type(s) | 1 - PC Card (Type II; Cardbus) |
| External Ports | 2 - eSATA (7 pin; Data) Plug |
| Performance | |
| Maximum Data Transfer Rate | 1.5 Gbps |
| Type and Rate | SATA II (3 Gbps) |
| Port Multiplier | No |
| RAID | No |
| Software | |
| OS Compatibility | Windows 98SE/ME/2000/XP |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - eSATA Cardbus Adapter |
| 1 - Driver CD | |
| 1 - User Manual | |
Accessories
Downloads
Driver(s):
Manual(s):
- CBESATA2.pdf
English
Data Sheet(s)
- CBESATA2_Datasheet.pdf
English - CBESATA2_Datasheet-ES.pdf
Español - CBESATA2_Datasheet-FR.pdf
Français - CBESATA2_Datasheet-IT.pdf
Italiano - CBESATA2_Datasheet-NL.pdf
Nederlands















Follow us on Twitter |