3 Port Low Profile PCI 12V PoweredUSB Adapter Card - USB PlusPower
PCI312PUSBLP3 Port Low Profile PCI 12V Powered USB Card
This PCI based Powered USB Adapter Card adds three Powered USB (USB PlusPower) ports to any computer, through an available PCI Slot, and features a low profile design that is ideal for installations in a small form factor computer case.
Drawing power from either the PCI slot or the computer power supply, the Powered USB adapter card provides up to 3A of current to each connected device, allowing for up to three Powered USB devices to be installed at a time.
Plus, this PCI Powered USB Adapter Card can be connected to StarTech.com's 2 Port 12V/24V Powered USB Adapter Card (PUSBADAP), to create two additional Powered USB ports, without using an extra PCI slot.
The StarTech.com Advantage
- Backwards compatible with standard USB 2.0, USB 1.1 and Powered USB peripheral devices
- Enables a low-cost, standard PC to become a powerful retail system
- Supports up to 127 devices
- Connector locking mechanism prevents cables from being unplugged accidentally
Features
- 3 external 12V Powered USB Connectors
- Powered from either the PCI slot or the Power Supply of the P.C. with a standard LP4 connection
- Backwards compatible with USB 1.1 and 2.0 standards and allow for hot-plugging
- Can be linked to a daughter board or stand alone
- Supplies power and data signals over hot-plugging USB cable
- Selectable power input
- No external power is required
- Cable locking mechanism
- Two extra USB connections can be expanded to the daughter board by connecting the USB header on the Main Board to the USB header on the daughter board using a USB cable
- Maximum data transfer rate: 480 Mbps
Applications
- Point-of-Sale (POS)
- Point-of-Care (POC)
- Mobile Computing (delivery services, overland transportation)
- Gaming industry (joysticks with feedback mechanisms)
- External CD-ROM, DVD drive and Hard drives that require more than 500mA current
Product Numbers
| Dell Harmony | A1982779 |
| TechData Dis | 17444J |
| ASI Distribution USA | 88556 |
| Ingram Micro USA | U45141 |
| Synnex US | STA-PCI312PUSBLP |
| UPC Code | 065030830904 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 3 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Low Profile |
| Chipset ID | Renesas/NEC - D720101GJ |
| Connector(s) | |
| Connector Type(s) | 1 - PCI / PCI-X (Universal 3.3 & 5V; 32-bit) Male |
| Internal Ports | 1 - IDC (10 pin; Motherboard Header) Male |
| 1 - LP4 (4 pin; Molex Large Drive Power) Male | |
| External Ports | 3 - PoweredUSB 12V (8 pin; Host Side) Female |
| Performance | |
| Maximum Data Transfer Rate | 480Mbps |
| Software | |
| OS Compatibility | Windows ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux |
| Physical Characteristics | |
| Product Length | 3.2 in [81.2 mm] |
| Product Width | 2.6 in [66.7 mm] |
| Product Weight | 7.1 oz [200 g] |
| Special Notes / Requirements | |
| Note | Approximately 100W of spare power is required from the power supply when peripheral devices are connected and running |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - Low Profile Powered USB Card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Manual(s):
- PCI312PUSBLP.pdf
English
Data Sheet(s)
- PCI312PUSBLP_Datasheet.pdf
English - PCI312PUSBLP_Datasheet-ES.pdf
Español - PCI312PUSBLP_Datasheet-FR.pdf
Français - PCI312PUSBLP_Datasheet-IT.pdf
Italiano - PCI312PUSBLP_Datasheet-NL.pdf
Nederlands

















Follow us on Twitter |