24in Internal USB Motherboard Header to Parallel Adapter
ICUSB1284INTAdd a parallel port to any system with an available USB motherboard header
The ICUSB1284INT Internal USB Motherboard Header to Parallel Adapter lets you add a parallel port to any standard or low-profile/half-height desktop system that is equipped with an available USB motherboard header, offering data transfer rates up to 1.5Mbps.
Unlike standard USB to parallel cables, this cable is designed for use inside the PC case, affording an entirely internal solution with no mess or extra adapters needed.
This compact and simple USB adapter offers a cost-effective solution that bridges the compatibility gap between modern computers and legacy parallel peripherals.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Direct connection from the motherboard header allows for a clean and completely contained setup, without taking up a PCI/PCI-Express expansion slot in your system
- Includes standard and low-profile/half-height slot brackets for easy placement into almost any system
- Extensive list of OS support and Microsoft WHQL certified drivers makes for maximum compatibility and simple installation
Features
- Fully automatic, high speed bi-directional parallel port
- 512 Bytes dynamically allocated unified data buffer for upstream and downstream data transfer
- Standard profile full-height bracket installed
- Includes optional low profile/half-height bracket
- On-chip transceivers and regulator for USB interface
- Full compliance with IEEE 1284-1994
- Bus-Powered – no separate power supply or battery required
- USB 1.1 compatible
Applications
- Quickly add a parallel port to your computer for use with printers utilizing DB25 connectors
- Perfect for system builders looking to add legacy functionality to newer motherboards that lack an integrated parallel port
Product Numbers
| Dell Harmony | A5248327 |
| TechData Dis | 18011Y |
| ASI Distribution USA | 108872 |
| D and H | ICUSB1284INT |
| Ingram Micro USA | DY9196 |
| Synnex US | STA-ICUSB1284INT |
| UPC Code | 065030842082 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Interface | Parallel |
| Bus Type | Motherboard Header |
| Card Type | Standard Profile (LP bracket incl.) |
| Port Style | Integrated on Card |
| Industry Standards | IEEE 1284 |
| Chipset ID | Prolific - PL-2305 |
| Connector(s) | |
| Internal Ports | 1 - IDC (10 pin; Motherboard Header) Female |
| External Ports | 1 - DB-25 (25 pin; D-Sub) Female |
| Performance | |
| Maximum Data Transfer Rate | 1.5Mbps |
| Software | |
| OS Compatibility | Windows® 7(32/64bit)/ Server 2008 R2/ Vista(32/64bit)/ XP(32/64bit)/ Server 2003(32/64bit)/ 2000/ Server 2000
Mac OS X (10.6.x) Linux |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Cable Length | 24 in [610 mm] |
| Product Length | 1.6 in [40 mm] |
| Product Width | 2.1 in [53 mm] |
| Product Height | 6.9 in [176 mm] |
| Product Weight | 1.9 oz [55 g] |
| Environmental | |
| Operating Temperature | 0°C to 115°C (32°F to 239°F) |
| Storage Temperature | -55°C to 150°C (-67°F to 302°F) |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 lb [0.1 kg] |
| What's in the Box | |
| Included in Package | 1 - USB header to Parallel Adapter |
| 1 - Low profile bracket | |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- ICUSB1284INT.pdf
English
Data Sheet(s)
- ICUSB1284INT_Datasheet.pdf
English - ICUSB1284INT_Datasheet-ES.pdf
Español - ICUSB1284INT_Datasheet-FR.pdf
Français - ICUSB1284INT_Datasheet-IT.pdf
Italiano - ICUSB1284INT_Datasheet-NL.pdf
Nederlands




















Follow us on Twitter |