1 Port PCI Dual Voltage WHQL Approved DB9 Serial Adapter Card with Legacy Port Remap Function
PCI1S650DVGreat for connecting any new or old serial peripheral, with data transfer rates of up to 920 Kbits/sec. Dual Voltage compatibility allows you to install into a PCI or PCI-X slot. Perfect for connecting serial modems, POS devices, PDAs, digital cameras, printers, ISDN terminal adapters and more, to your system. Installation is a breeze with support for Windows® Vista, XP, Server 2003, 2000, ME, 98, 95, NT4, 3.1, DOS® and Linux®. Guarantee convenient, hassle-free connections. Backed by StarTech.com’s lifetime warranty and FREE LIFETIME tech support.
The StarTech.com Advantage
- Legacy port remap function allows you to re-assign I/O addresses and IRQ's for your legacy devices.
- Microsoft WHQL certified drivers
Features
- Legacy port remap function allows you to re-assign I/O addresses and IRQ's for your legacy devices.
- Dual voltage card supports both 64-bit(3.3V) and 32-bit(5V) PCI
- High speed serial data transfers up to 920Kbps (depending on Operating System)
- 128K transmit/receive FIFO buffer helps improve overall system performance
- IRQ sharing eliminates IRQ conflicts
- Microsoft WHQL certified drivers
Applications
- Manufacturing (CNC machinery, process control equipment, bar code scanners, serial printers)
- POS (credit/debit card readers, receipt printers, bar code scanners, cash registers, scales)
- Security (UPS control, access key panels, video cameras, card readers, modems)
- Casino (video lottery terminals, slot machines)
- Consumer (modems, PDAs, digital cameras, printers)
- Environmental Control (lighting, temperature, clocks)
- Healthcare (patient monitoring equipment, nurses' stations, modems)
- Hospitality/Restaurant (credit card/debit card reader, serial printers)
- Hotel Front Desk (serial printers, bar code scanners, keyboard, mouse, receipt printer, credit/debit card reader)
- ISDN Networking
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Ports | 1 |
| Bus Type | PCI / PCI-X (5 / 3.3V) |
| Card Type | Standard Profile |
| Port Style | Integrated on Card |
| Chipset ID | Sunix - SUN1889 |
| Connector(s) | |
| Connector Type(s) | 1 - DB-9 (9 pin; D-Sub) Male |
| Performance | |
| Serial Protocol | RS-232 |
| Chipset | Sunix SUN1889 |
| Compatible OS | DOS, Windows 95, 98, ME, NT; Windows XP (32-bit, 64-bit), Windows Vista (32-bit, 64-bit), Linux |
| Data Transfer Rate (max) | 920 Kbits |
| Legacy Port Remap Addressing | 3F8, 3E8, 2F8, 2E8 |
| Supported Operating Systems for Remap Function | Microsoft DOS and Win9x/ME/NT 4.0 |
| Software | |
| Microsoft WHQL Certified | Yes |
| Physical Characteristics | |
| Product Length | 4.7 in [120 mm] |
| Product Width | 2 in [5.2 cm] |
| Product Weight | 1.5 oz [42 g] |
| Environmental | |
| Operating Temperature | 0-57 |
| Storage Temperature | 20-85 |
| Packaging Information | |
| Shipping (Package) Weight | 0.4 lb [0.2 kg] |
| What's in the Box | |
| Included in Package | 1 - 1 Port PCI Serial I/O card |
| 1 - Driver CD | |
| 1 - Instruction Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- PCI1S650DV.pdf
English
Data Sheet(s)
- PCI1S650DV_Datasheet.pdf
English - PCI1S650DV_Datasheet-ES.pdf
Español - PCI1S650DV_Datasheet-FR.pdf
Français - PCI1S650DV_Datasheet-IT.pdf
Italiano - PCI1S650DV_Datasheet-NL.pdf
Nederlands

Follow us on Twitter |